Previews
Download CAD models
CAD model selection
Company
Tece
Description
TECEone toilet ceramics plus shower func - TECE-Badkeramiken
Bill of material
9700200
CNSORDERNO
Article number
9700200
PICTURE
Picture
tcb_9700200.png
LODLEVEL
LOD Level
350
300
200
KT1
Shorttext 1
TECEone WC-Keramik mit Duschfunktion Tiefspüler, weiß
EF000230
Construction
Wall-hung WC pan
EF002169
Material
Ceramics
EF000007
Colour
White
EF020295
Flush type
Deep
EF020013
Nominal inner diameter, cold tap water
1/2 inch (15)
EF021764
Min. water pressure
1 bar
EF021765
Max. water pressure
10 bar
EF021756
Adjustable shower jet strength
true
EF010237
Rimless
true
EF010871
Flushing water quantity
4.5 - 6 l
EF022280
Concealed mounting
true
EF021720
With backflow safeguard
true
ZN
Customs code
69101000
UL
Country of origin
Deutschland
WG
Commodity group
950
PG
Product group
2009500020
ME
Quantity unit
St.
LE1
1
LE2
4
LE3
8
GTIN
4027255052000
ASTEXT
Specification text
Ausschreibungstext
HTML
Website
Produktdatenblatt