Previews
Download CAD models
CAD model selection
Discontinued product
Product discontinued since 1 Jan 2024.
Alternative part(s)
Should a replacement part be used?
Company
Tece
Description
Toilet modules with Uni cistern - Toilet modules with Uni cistern
Bill of material
9300052
CNSORDERNO
Article number
9300052
PICTURE
Picture
tcb_9300052.png
LODLEVEL
LOD Level Help Variable
350
300
200
H
Height adjustment
mm
BET
Toilet flush plates
-
KT1
Shorttext 1
TECEprofil toilet module TECEprofil with Uni cistern, for TOTO Neorest AC/EW shower toilet, installation height 1120 mm
KT2
Shorttext 1
for Neorest AC/EW sh tlt, IH 1120 mm
WN
Article number
39229000
UL
Country of origin
Polen
WG
Commodity group
905
PG
Product group
2009050010
ME
Quantity unit
pc.
LE1
1
LE2
10
LE3
60
GTIN
4027255054240
IDNR
9300052
ASTEXT
Specification text
Specification text
HTML
Website
HTML
EF002169
Material
Steel
EF021320
Self-bearing construction
true
AUSFUEHRUNG
Model
EF000139
Surface protection
Lacquered
EF005454
Height
1120 - 1320
mm
EF005452
Width
500
mm
EF005457
Depth
150 - 240
mm
EF022822
Flushing reservoir material
Plastic
EF020834
Flushing reservoir quality class
PP
EF024127
Mains water connection
Internal thread
EF020820
Size of mains water threaded connection (inch)
1/2 inch
EF020260
Min. flush water quantity
3
l
EF023792
Max. flushing water quantity
10
l
EF022823
Flushing
Two quantities
EF020698
Adjustable flushing water quantity
true
EF023751
Suitable for front operation
true
EF023752
Suitable for shelf operation
false
EF023081
Min. shelf height
1150
mm
EF021703
Outer drainage tube diameter
100
mm
EF023084
Frame suitable for wc with offset > 60cm
true