Previews
Download CAD models
CAD model selection
Discontinued product
Product discontinued since 1 Jan 2024.
Alternative part(s)
Should a replacement part be used?
Company
Tece
Description
Toilet modules with Uni cistern - Toilet modules with Uni cistern
Bill of material
9041012
CNSORDERNO
Article number
9041012
PICTURE
Picture
tcb_9041012.png
LODLEVEL
LOD Level
350
300
200
H
Height adjustment
0
mm
BET
Toilet flush plates
-
KT1
Shorttext 1
TECEbox Uni cistern with fitting brackets, installation height 1060 mm
ZT
Customs code
39229000
GTIN
4027255012691
IDNR
9041012
ASTEXT
Specification text
Specification text
HTML
Website
HTML
EF002169
Material
Steel
EF021320
Self-bearing construction
false
EF001257
Material quality
PP
EF000139
Surface protection
Hot dip galvanized
EF023756
Adjustable toilet height
false
EF005454
Height
mm
EF005452
Width
mm
EF005457
Depth
mm
EF022822
Flushing reservoir material
Plastic
EF020834
Flushing reservoir quality class
EF022824
Filling valve noise class
Group I,<= 20 dB(A)
EF024127
Mains water connection
Internal thread
EF020820
Size of mains water threaded connection (inch)
1/2 inch
EF020260
Min. flush water quantity
3
l
EF023792
Max. flushing water quantity
10
l
EF023622
Variable flushing bend length
true
EF022823
Flushing
Two quantities
EF020698
Adjustable flushing water quantity
true
EF023751
Suitable for front operation
true
EF023752
Suitable for shelf operation
false
EF023081
Min. shelf height
1060
mm
EF021703
Outer drainage tube diameter
mm
EF023084
Frame suitable for wc with offset > 60cm
EF021457
Adjustable height
mm
EF000040
Height
mm
EF000008
Width
mm
EF023753
With control panel